Clamping levers, die-cast zinc with internal thread, threaded insert black oxidised steel (06450) (Part Numbers)

Clamping levers, die-cast zinc with internal thread, threaded insert black oxidised steel (06450)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06450-0032
06450-0033
06450-0042
06450-0043
06450-0052
06450-0053
06450-00327
06450-00427
06450-00527
06450-1042
06450-1043
06450-10427
06450-1052
06450-1053
06450-10527
06450-1062
06450-1063
06450-10627
06450-2062
06450-2063
06450-20627
06450-2082
06450-2083
06450-20827
06450-3082
06450-3083
06450-30827
06450-3102
06450-3103
06450-31027
06450-4102
06450-4103
06450-41027
06450-4122
06450-4123
06450-41227
06450-5122
06450-5123
06450-51227
06450-5162
06450-5163
06450-51627
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
Main colour A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
Size X=thread T=thread depth
(mm)
No. of teeth

6.22 €

1 4 Days 30Orange RAL 200437710131424.5414.530330M3916

6.22 €

1 4 Days 30Silver metallic37710131424.5414.530330M3916

6.22 €

1 4 Days 30Orange RAL 200437710131424.5414.530330M4916

6.22 €

1 4 Days 30Silver metallic37710131424.5414.530330M4916

6.22 €

1 4 Days 30Orange RAL 200437710131424.5414.530330M5916

6.22 €

1 4 Days 30Silver metallic37710131424.5414.530330M5916

6.22 €

1 4 Days 30Ruby red37710131424.5414.530330M3916

6.22 €

1 4 Days 30Ruby red37710131424.5414.530330M4916

6.22 €

1 4 Days 30Ruby red37710131424.5414.530330M5916

6.22 €

1 4 Days 40Orange RAL 200447710131424.5414.531341M4916

6.22 €

1 4 Days 40Silver metallic47710131424.5414.531341M4916

6.22 €

1 4 Days 40Ruby red47710131424.5414.531341M4916

6.22 €

1 4 Days 40Orange RAL 200447710131424.5414.531341M5916

6.22 €

1 4 Days 40Silver metallic47710131424.5414.531341M5916

6.22 €

1 4 Days 40Ruby red47710131424.5414.531341M5916

6.22 €

1 4 Days 40Orange RAL 200447710131424.5414.531341M6916

6.22 €

1 4 Days 40Silver metallic47710131424.5414.531341M6916

6.22 €

1 4 Days 40Ruby red47710131424.5414.531341M6916

7.82 €

1 4 Days 65Orange RAL 200474.59.513.518.51928.56.517.542.545.52M61220

7.82 €

1 4 Days 65Silver metallic74.59.513.518.51928.56.517.542.545.52M61220

7.82 €

1 4 Days 65Ruby red74.59.513.518.51928.56.517.542.545.52M61220

7.82 €

1 4 Days 65Orange RAL 200474.59.513.518.51928.56.517.542.545.52M81220

7.82 €

1 4 Days 65Silver metallic74.59.513.518.51928.56.517.542.545.52M81220

7.82 €

1 4 Days 65Ruby red74.59.513.518.51928.56.517.542.545.52M81220

8.54 €

1 4 Days 80Orange RAL 2004911116212237102454.558.53M81422

8.54 €

1 4 Days 80Silver metallic911116212237102454.558.53M81422

8.54 €

1 4 Days 80Ruby red911116212237102454.558.53M81422

8.54 €

1 4 Days 80Orange RAL 2004911116212237102454.558.53M101422

8.54 €

1 4 Days 80Silver metallic911116212237102454.558.53M101422

8.54 €

1 4 Days 80Ruby red911116212237102454.558.53M101422

9.99 €

1 4 Days 95Orange RAL 200410913192727.54310276367.54M101724

9.99 €

1 4 Days 95Silver metallic10913192727.54310276367.54M101724

9.99 €

1 4 Days 95Ruby red10913192727.54310276367.54M101724

9.99 €

1 4 Days 95Orange RAL 200410913192727.54310276367.54M121724

9.99 €

1 4 Days 95Silver metallic10913192727.54310276367.54M121724

9.99 €

1 4 Days 95Ruby red10913192727.54310276367.54M121724

12.49 €

1 4 Days 110Orange RAL 200412615233132491231.57377.55M122326

12.49 €

1 4 Days 110Silver metallic12615233132491231.57377.55M122326

12.49 €

1 4 Days 110Ruby red12615233132491231.57377.55M122326

12.49 €

1 4 Days 110Orange RAL 200412615233132491231.57377.55M162326

12.49 €

1 4 Days 110Silver metallic12615233132491231.57377.55M162326

12.49 €

1 4 Days 110Ruby red12615233132491231.57377.55M162326

Loading...

  1. 1

Basic information

Application Clamp Type Clamp Clamp Mechanism Shape L-Shaped
Main Body Material Other Main material Zinc Component material Steel
Surface finish body Plastic-coated Surface finish component Black oxidised

Tech Support