Clamping levers, die-cast zinc with external thread and protective cap, threaded pin black oxidised steel (06460) (Part Numbers)

Clamping levers, die-cast zinc with external thread and protective cap, threaded pin black oxidised steel (06460)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Cap to protect against dust and dirt

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06460-92062X15
06460-92062X20
06460-92062X25
06460-92062X30
06460-92062X35
06460-92062X40
06460-92062X45
06460-92062X50
06460-92062X55
06460-92062X60
06460-92082X15
06460-92082X20
06460-92082X25
06460-92082X30
06460-92082X35
06460-92082X40
06460-92082X45
06460-92082X50
06460-92082X55
06460-92082X60
06460-92102X15
06460-92102X20
06460-92102X25
06460-92102X30
06460-92102X35
06460-92102X40
06460-92102X45
06460-92102X50
06460-92102X55
06460-92102X60
06460-93082X15
06460-93082X20
06460-93082X25
06460-93082X30
06460-93082X35
06460-93082X40
06460-93082X45
06460-93082X50
06460-93082X55
06460-93082X60
06460-93102X15
06460-93102X20
06460-93102X25
06460-93102X30
06460-93102X35
06460-93102X40
06460-93102X45
06460-93102X50
06460-93102X55
06460-93102X60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
Size X=thread No. of teeth

10.46 €

1 4 Days 6574.59.513.518.519326.517.542.545.5152M620

10.46 €

1 4 Days 6574.59.513.518.519326.517.542.545.5202M620

10.46 €

1 4 Days 6574.59.513.518.519326.517.542.545.5252M620

10.46 €

1 4 Days 6574.59.513.518.519326.517.542.545.5302M620

11.00 €

1 4 Days 6574.59.513.518.519326.517.542.545.5352M620

11.00 €

1 4 Days 6574.59.513.518.519326.517.542.545.5402M620

11.00 €

1 4 Days 6574.59.513.518.519326.517.542.545.5452M620

11.00 €

1 4 Days 6574.59.513.518.519326.517.542.545.5502M620

11.00 €

1 4 Days 6574.59.513.518.519326.517.542.545.5552M620

11.00 €

1 4 Days 6574.59.513.518.519326.517.542.545.5602M620

10.46 €

1 4 Days 6574.59.513.518.519326.517.542.545.5152M820

10.46 €

1 4 Days 6574.59.513.518.519326.517.542.545.5202M820

10.46 €

1 4 Days 6574.59.513.518.519326.517.542.545.5252M820

10.46 €

1 4 Days 6574.59.513.518.519326.517.542.545.5302M820

11.00 €

1 4 Days 6574.59.513.518.519326.517.542.545.5352M820

11.00 €

1 4 Days 6574.59.513.518.519326.517.542.545.5402M820

11.00 €

1 4 Days 6574.59.513.518.519326.517.542.545.5452M820

11.00 €

1 4 Days 6574.59.513.518.519326.517.542.545.5502M820

11.00 €

1 4 Days 6574.59.513.518.519326.517.542.545.5552M820

11.00 €

1 4 Days 6574.59.513.518.519326.517.542.545.5602M820

10.46 €

1 4 Days 6574.59.513.518.519326.517.542.545.5152M1020

10.46 €

1 4 Days 6574.59.513.518.519326.517.542.545.5202M1020

10.46 €

1 4 Days 6574.59.513.518.519326.517.542.545.5252M1020

10.46 €

1 4 Days 6574.59.513.518.519326.517.542.545.5302M1020

11.00 €

1 4 Days 6574.59.513.518.519326.517.542.545.5352M1020

11.00 €

1 4 Days 6574.59.513.518.519326.517.542.545.5402M1020

11.00 €

1 4 Days 6574.59.513.518.519326.517.542.545.5452M1020

11.00 €

1 4 Days 6574.59.513.518.519326.517.542.545.5502M1020

11.00 €

1 4 Days 6574.59.513.518.519326.517.542.545.5552M1020

11.00 €

1 4 Days 6574.59.513.518.519326.517.542.545.5602M1020

11.62 €

1 4 Days 80911116212241.5102454.558.5153M822

11.62 €

1 4 Days 80911116212241.5102454.558.5203M822

11.62 €

1 4 Days 80911116212241.5102454.558.5253M822

11.62 €

1 4 Days 80911116212241.5102454.558.5303M822

12.21 €

1 4 Days 80911116212241.5102454.558.5353M822

12.21 €

1 4 Days 80911116212241.5102454.558.5403M822

12.21 €

1 4 Days 80911116212241.5102454.558.5453M822

12.21 €

1 4 Days 80911116212241.5102454.558.5503M822

12.21 €

1 4 Days 80911116212241.5102454.558.5553M822

12.21 €

1 4 Days 80911116212241.5102454.558.5603M822

11.62 €

1 4 Days 80911116212241.5102454.558.5153M1022

11.62 €

1 4 Days 80911116212241.5102454.558.5203M1022

11.62 €

1 4 Days 80911116212241.5102454.558.5253M1022

11.62 €

1 4 Days 80911116212241.5102454.558.5303M1022

12.21 €

1 4 Days 80911116212241.5102454.558.5353M1022

12.21 €

1 4 Days 80911116212241.5102454.558.5403M1022

12.21 €

1 4 Days 80911116212241.5102454.558.5453M1022

12.21 €

1 4 Days 80911116212241.5102454.558.5503M1022

12.21 €

1 4 Days 80911116212241.5102454.558.5553M1022

12.21 €

1 4 Days 80911116212241.5102454.558.5603M1022

Loading...

  1. 1

Basic information

Application Clamp Type Clamp Clamp Mechanism Shape L-Shaped
Main Body Material Other Main material Zinc Component material Steel
Main colour Orange RAL 2004 Surface finish body Plastic-coated Surface finish component Black oxidised

Tech Support