Clamping levers, die-cast zinc with internal thread and protective cap, threaded insert stainless steel (06451) (Part Numbers)

Clamping levers, die-cast zinc with internal thread and protective cap, threaded insert stainless steel (06451)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Cap to protect against dust and dirt

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06451-92062
06451-92082
06451-93082
06451-93102
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle length
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
Size X=thread T=thread depth
(mm)
No. of teeth

13.18 €

1 4 Days 6574.59.513.518.519-6.517.542.545.52M61220

13.18 €

1 4 Days 6574.59.513.518.519-6.517.542.545.52M81220

14.96 €

1 4 Days 80911116212237102454.558.53M81422

14.96 €

1 4 Days 80911116212237102454.558.53M101422

Loading...

  1. 1

Basic information

Application Clamp Type Clamp Clamp Mechanism Shape L-Shaped
Main Body Material Other Main material Zinc Component material Stainless steel
Main colour Orange RAL 2004 Surface finish body Plastic-coated

Tech Support