Supporters of the stainless steel hexagonal both sides female【10-50 Pieces Per Package】 (Part Numbers)

Supporters of the stainless steel hexagonal both sides female
  • Promotional pricing ends 30/11/2024
  • Volume Discount
Useful for supporting printed circuit boards, acrylic covers and other parts. Strong stainless-steel hexagonal bilateral female screws.

[Features]
· Sturdy supporter made of beautiful stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ASU-310
ASU-545
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Diameter Length L
(mm)
Number with packs
(Piece)
Screw hole depth L1
(mm)

66.90 €

46.83 €

50 Pieces Per Package

1 pack Available Same day

Stock

M31050All screws

44.52 €

31.16 €

10 Pieces Per Package

1 pack Available Same day

Stock

M5451010

Loading...

  1. 1

Basic information

Screw Type Both sides female Material/finishing Stainless Steel Outer shape Hexagon

Tech Support