VG Series Cable Clamp

VG Series Cable Clamp

Standard Unit Price:
0.92
Shipping Days:
4 Days

Plastic cable gland for sealing housings when inserting cables. With strain relief.

Basic Specifications

  • Model
    VG M20-1/K68
  • Screw Size
    M20 x 1.5
  • Material
    Plastic
  • Conforming wire diameter(mm)
    6–12
  • Outer diameter φ(mm)
    24
  • Color
    Light Gray
  • Quantity of units ordered(Piece)
    50
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
4 Days
0.92

1772300000
Part Number : 1772300000
Shipping Days 4 Days
Standard Unit Price 0.92

Specificationtitle

  • Model
    VG M20-1/K68
  • Screw Size
    M20 x 1.5
  • Material
    Plastic
  • Conforming wire diameter(mm)
    6–12
  • Outer diameter φ(mm)
    24
  • Color
    Light Gray
  • Quantity of units ordered(Piece)
    50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support