Size 8: Double Lock (Base Side Lever) / Hood

Size 8: Double Lock (Base Side Lever) / Hood

Standard Unit Price:
22.65
Shipping Days:
9 Days

The special die-cast alloy and multi-layered surface sealing provide complete protection for the enclosure.

Basic Specifications

  • Connector Shape
    Square shape
  • Connector series initials
    Number
  • Protection function (environmentally resistant)
    IP65
  • Representative Standard
    PSE / CE / CCC / CSA
  • Model
    HDC 64D TOBU 1PG29G
  • Features
    For top cable
  • Special Notes
    NA
  • Specifications
    Single-Action
  • Screw specifications
    PG29
  • Height
    76mm
  • Height Type
    Height Type: 64
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
9 Days
22.65

1661460000
Part Number : 1661460000
Shipping Days 9 Days
Standard Unit Price 22.65

Specificationtitle

  • Connector Shape
    Square shape
  • Connector series initials
    Number
  • Protection function (environmentally resistant)
    [Available] IP65
  • Representative Standard
    PSE / CE / CCC / CSA
  • Model
    HDC 64D TOBU 1PG29G
  • Features
    For top cable
  • Special Notes
    NA
  • Specifications
    Single-Action
  • Screw specifications
    PG29
  • Height
    76mm
  • Height Type
    Height Type: 64

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support