Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CM03-P5S
Connector Shape | Round | Connector series initials | A/B/C | Applicable pin/contact | Female (socket) |
---|---|---|---|---|---|
Application | Cable to cable | Wire connection method | Crimp | Connection direction | Straight |
Protection function (environmentally resistant) | IP67 | Representative Standard | UL / CUL | Product Category | Straight plug |
Locking Method | Screw | Shell (material/treatment) | Zinc alloy / Ni plating | Contact (material/treatment) | Copper alloy / gold plated |
Color | Black | Conforming cable outer diameter(φ) | 7.0 to 12.0 | Conforming Wire | AWG14, AWG18 |
Features | Wiring error prevention, waterproof connector | Note | IP67 when mated | Mating partner 1 | CM03-J5P |
This page is CM03 Series DeviceNet Mini-Style Connector, part number CM03-P5S.
You can find the detail information about specifications and dimensions on part number CM03-P5S.