Chain Flex CFKOAX- Coaxial Cable (Part Numbers)

Chain Flex CFKOAX- Coaxial Cable
Features
● 50Ω/75Ω coaxial cable, supports very high loads ● TPE jacket
● Oil resistance and bio-oil resistance
● UV resistance
● Hydrolysis resistance and resistance to microbial degradation
● MIL-C-17/94-RG179 standard─CFKoax 1
● MIL-C-17/28-RG58 standard─CFKoax 2
● MIL-C-17/93-RG178 standard─CFKoax 3

Application
● Particularly suited to free-span travel and sliding travel (400m)
● Ideal for automated warehouse management and delivery systems, machine tools, applications requiring fast movements, cleanrooms, semiconductor conveying devices, outdoor cranes, and applications for low temperatures.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CFKOAX1.01-1
CFKOAX1.01-2
CFKOAX1.01-3
CFKOAX1.01-4
CFKOAX1.01-5
CFKOAX1.01-6
CFKOAX1.01-7
CFKOAX1.01-8
CFKOAX1.01-9
CFKOAX1.01-10
CFKOAX1.01-11
CFKOAX1.01-12
CFKOAX1.01-13
CFKOAX1.01-14
CFKOAX1.01-15
CFKOAX1.01-16
CFKOAX1.01-17
CFKOAX1.01-18
CFKOAX1.01-19
CFKOAX1.01-20
CFKOAX1.01-21
CFKOAX1.01-22
CFKOAX1.01-23
CFKOAX1.01-24
CFKOAX1.01-25
CFKOAX1.01-26
CFKOAX1.01-27
CFKOAX1.01-28
CFKOAX1.01-29
CFKOAX1.01-30
CFKOAX1.01-31
CFKOAX1.01-32
CFKOAX1.01-33
CFKOAX1.01-34
CFKOAX1.01-35
CFKOAX1.01-36
CFKOAX1.01-37
CFKOAX1.01-38
CFKOAX1.01-39
CFKOAX1.01-40
CFKOAX1.01-41
CFKOAX1.01-42
CFKOAX1.01-43
CFKOAX1.01-44
CFKOAX1.01-45
CFKOAX1.01-46
CFKOAX1.01-47
CFKOAX1.01-48
CFKOAX1.01-49
CFKOAX1.01-50
CFKOAX1.01-51
CFKOAX1.01-52
CFKOAX1.01-53
CFKOAX1.01-54
CFKOAX1.01-55
CFKOAX1.01-56
CFKOAX1.01-57
CFKOAX1.01-58
CFKOAX1.01-59
CFKOAX1.01-60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)

8.31 €

1 5 Days 101

16.65 €

1 5 Days 102

24.95 €

1 5 Days 103

33.26 €

1 5 Days 104

41.60 €

1 5 Days 105

49.91 €

1 5 Days 106

58.22 €

1 5 Days 107

66.52 €

1 5 Days 108

74.86 €

1 5 Days 109

83.17 €

1 5 Days 1010

91.48 €

1 5 Days 1011

99.82 €

1 5 Days 1012

108.12 €

1 5 Days 1013

116.43 €

1 5 Days 1014

124.77 €

1 5 Days 1015

133.08 €

1 5 Days 1016

141.38 €

1 5 Days 1017

149.69 €

1 5 Days 1018

158.03 €

1 5 Days 1019

166.34 €

1 5 Days 1020

174.65 €

1 5 Days 1021

182.98 €

1 5 Days 1022

191.29 €

1 5 Days 1023

199.60 €

1 5 Days 1024

207.94 €

1 5 Days 1025

216.25 €

1 5 Days 1026

224.55 €

1 5 Days 1027

232.86 €

1 5 Days 1028

241.20 €

1 5 Days 1029

249.51 €

1 5 Days 1030

257.82 €

1 5 Days 1031

266.15 €

1 5 Days 1032

274.46 €

1 5 Days 1033

282.77 €

1 5 Days 1034

291.11 €

1 5 Days 1035

299.42 €

1 5 Days 1036

307.72 €

1 5 Days 1037

316.03 €

1 5 Days 1038

324.37 €

1 5 Days 1039

332.68 €

1 5 Days 1040

340.98 €

1 5 Days 1041

349.32 €

1 5 Days 1042

357.63 €

1 5 Days 1043

365.94 €

1 5 Days 1044

374.28 €

1 5 Days 1045

382.58 €

1 5 Days 1046

390.89 €

1 5 Days 1047

399.20 €

1 5 Days 1048

407.54 €

1 5 Days 1049

415.85 €

1 5 Days 1050

424.15 €

1 5 Days 1051

432.49 €

1 5 Days 1052

440.80 €

1 5 Days 1053

449.11 €

1 5 Days 1054

457.45 €

1 5 Days 1055

465.75 €

1 5 Days 1056

474.06 €

1 5 Days 1057

482.37 €

1 5 Days 1058

490.71 €

1 5 Days 1059

499.02 €

1 5 Days 1060

Loading...

Basic information

Number Of Cores(Core) 1 Finished outer diameter(mm) 4.5 Rated Voltage 300/300V
Shield Tin plated copper braid Properties Oil Resistance / Weatherproof Representative Standard CE
Sheath (outer coating) color Dark blue Grounding Wire No grounding conductor Sheath (outer coating) material Low adhesiveness TPE admixture
Insulation body materials Special FEP insulation mixture Minimum bending radius while running(mm) 45 Minimum bending radius when fixed(mm) 33.75
Free span maximum running speed(m/s) 10 Slide maximum running speed(m/s) 5 Maximum acceleration(m/s2) 100
Stroke Up to 400m Other standards Iso class 1(IPA): clean room capable Other cable properties Silicone-free
Note 1 Rated voltage: Uo/U (V) Uo = Voltage between conductor and ground, U = voltage between conductors

Tech Support