Rechargeable Multi-Purpose Industrial Tool, PROMER (Part Numbers)

Rechargeable Multi-Purpose Industrial Tool, PROMER
[Features]
● Multiple operations are possible with the interchangeable head.
● Cordless model with a 360-degree rotating head and a fast forwarding mechanism for improved work efficiency.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KGP016

Part Number
KGP016
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

248.58 €

1 11 Days

Loading...

  1. 1

Basic information

Type Other Color Black Product Type Charger
Trusco Code 764-0986 Specifications Power supply: 100 V AC Compatible Model HPN-250RL

Tech Support