Manufacturer part number: SJ-P1011
Brand: TAKACHI ELECTRONICS ENCLOSURE
Price: 2.72 €
Delivery time: 6 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SJ-P1011
Type | Enclosure Feet | Color/Surface treatment | Black | H(mm) | 2 |
---|---|---|---|---|---|
D(mm) | 14.5 | Material | Polyurethane | B(mm) | 5.5 |
C(mm) | 4.5 | A(mm) | 15.5 |
This page is SJ-P Series Polyurethane Square Adhesive Rubber Feet, part number SJ-P1011.
You can find the detail information about specifications and dimensions on part number SJ-P1011.