Micro-Lock 1.25 mm Pitch System (504193) (Part Numbers)

Micro-Lock 1.25 mm Pitch System (504193)
  • Volume Discount
The Micro-Lock 1.25 mm pitch system is available for 1-row and 2-row versions and as straight and right-angled types.
The 1-row version is available for 2 to 16 pins, while the 2-row version is available for 16 to 40 pins. This system
supports environmental standards by using low-halogen materials in the housings and harnesses.
In addition to the natural color of the standard products, colored articles are also available to fit the (coupling) application.

[Main Features]
· The buckling prevention function prevents header pins from bending when coupling
· Small and low-profile space-saving design
· Despite being tin-plated, it realizes a low-insertion force and easy removal
· Equipped with a positive lock for improved mechanical stability, coupling retention and a clicking sensation to inform the user when coupling has taken place
· Despite its 1.25 mm pitch, it supports 26 AWG and realizes 1.5 A pins, providing greater design freedom.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
504193-0200
504193-0500
504193-0700
504193-0800
504193-1000
504193-1100
504193-1500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number Of Cores

0.11 €

1 5 Days 2

0.09 €

1 5 Days 5

0.57 €

1 Available 5 Days 7

0.19 €

1 5 Days 8

0.22 €

1 5 Days 10

0.48 €

1 Available 5 Days 11

0.31 €

1 5 Days 15

Loading...

  1. 1

Basic information

Connector Shape Square shape Connector series initials Number Applicable pin/contact Female (socket)
Application Cable Connection Allowable Current(A) 26 AWG: 1.5 / 28 AWG: 1.0 / 30 AWG: 1.0 Allowable Voltage(V) 50
Connection direction Straight Pitch(mm) 1.25 Mating Partner 504194, 504195
Panel Mount NA Number of rows 1 Color White
Material PBT Flame-retardant grade UL94V-0 Conforming terminal 504185-1000

Tech Support