CT connector system <2 mm pitch> series (Part Numbers)

CT connector system &lt;2 mm pitch&gt; series
  • Volume Discount
The distance between the connector contact centers, and from both ends of the contact center to the housing terminal is exactly 2 mm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

179518-1

Part Number
179518-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

0.77 €

6 Available 6 Days 10

Loading...

  1. 1

Basic information

Applicable pin/contact Female (socket) Application Cable Connection Wire connection method Crimp
Connection direction Straight Applicable wire range(AWG) 26-22 Packing Type Individual
Insulation coating outer diameter(mm) 0.93 to 1.5 Material Phosphor bronze Finish Pre-tin
Hand tool model number 91572-1

This page is CT connector system <2 mm pitch> series, part number 179518-1.
You can find the detail information about specifications and dimensions on part number 179518-1.

Tech Support