Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TMEDN630809-FA |
TMEDN630820-FA |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Conforming wire size (AWG) | Insulation coating (color) | |
---|---|---|---|---|---|---|---|---|
20.71 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | 10 | 18 to 16 | Transparent Red | |
21.68 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | 10 | 14 | Transparent Blue |
Loading...
Type | Insertion Type Connector | Shape | Insertion Type | Series | 250 |
---|---|---|---|---|---|
Outer Diameter(mm) | 6.8 | Overall Length(mm) | 21 | Insulation material | Nylon |
Representative Standard | UL / CSA | Mating tab thickness(mm) | 0.8 | Number with packs(Piece) | 100 |