FLASHING BEACON BM 212 (Part Numbers - CAD Download)

FLASHING BEACON BM 212

Click on this image to zoom in.

Click on this image to zoom in.

  • 21210055, 21210067, 21210068, 21240055, 21240067, 21240068, 21250055, 21250067, 21250068
  • 21220055, 21220067, 21220068
  • 21230055, 21230067, 21230068

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21210055
21210067
21210068
21220055
21220067
21220068
21230055
21230067
21230068
21240055
21240067
21240068
21250055
21250067
21250068
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal voltage Electricity consumption Type of current Colour of lamp hood

95.54 €

1 3 Days 10240.1DCRed

95.54 €

1 3 Days 101150.02ACRed

85.80 €

1 3 Days 102300.03ACRed
-

101.79 €

1 3 Days 1024-DCGreen
-

99.01 €

1 3 Days 10115-AC/DCGreen
-

92.04 €

1 3 Days 10230-DCGreen

95.54 €

1 3 Days 10240.1DCYellow

95.54 €

1 3 Days 101150.02ACYellow

85.80 €

1 3 Days 102300.03ACYellow
-

101.79 €

1 3 Days 1024-DCClear
-

101.79 €

1 3 Days 10115-ACClear
-

92.04 €

1 3 Days 1024-ACClear
-

101.79 €

1 3 Days 1024-DCBlue
-

101.79 €

1 3 Days 10115-ACBlue
-

89.54 €

1 3 Days 10230-ACBlue

Loading...

  1. 1

Basic information

Mounting Method Surface mounting Lamp type Other Material housing Plastic
Degree of protection (IP) IP65

Tech Support