LED DOUBLE FLASH BEACON BM 280 (Part Numbers)

LED DOUBLE FLASH BEACON BM 280

Click on this image to zoom in.

Click on this image to zoom in.

  • 28015055, 28015060
  • 28035055, 28035060
  • 28045055, 28045060

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
28015055
28015060
28035055
28035060
28045055
28045060
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal voltage Electricity consumption Type of current Colour of lamp hood

337.17 €

1 3 Days 10240.15DCRed

337.17 €

1 3 Days 102300.1ACRed

337.17 €

1 3 Days 10240.15DCYellow

337.17 €

1 3 Days 102300.1ACYellow

462.72 €

1 3 Days 10240.15DCClear

462.72 €

1 3 Days 102300.1ACClear

Loading...

  1. 1

Basic information

Mounting Method Surface mounting Lamp type LED Material housing Plastic
Degree of protection (IP) IP65

Tech Support