LED PERM. BEACON BM 280 (Part Numbers - CAD Download)

LED PERM. BEACON BM 280

Click on this image to zoom in.

Click on this image to zoom in.

  • 28010055, 28010068
  • 28030055, 28030068

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
28010055
28010068
28030055
28030068
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal voltage Type of current Colour of lamp hood

312.01 €

1 3 Days 1050DCRed

312.01 €

1 3 Days 10230ACRed

312.01 €

1 3 Days 1050DCYellow

312.01 €

1 3 Days 10230ACYellow

Loading...

  1. 1

Basic information

Mounting Method Surface mounting Lamp type LED Degree of protection (IP) IP65

Tech Support