Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
63444055
Voltage type | DC | Outer diameter | 40 | Lamp type | LED |
---|---|---|---|---|---|
Colour housing | Other | Colour | Clear | Degree of protection (IP) | IP66 |
Operating voltage at DC | 24 | Function | Flash light |
This page is TWINFLASH 634, part number 63444055.
You can find the detail information about specifications and dimensions on part number 63444055.