High Quality Cat.5E S / FTP Patch Cable UL - grey (Part Numbers)

High Quality Cat.5E S / FTP Patch Cable UL - grey

Click on this image to zoom in.

Click on this image to zoom in.

  • 1422-0.5M, 1422-1.0M, 1422-1.5M, 1422-10.0M, 1422-15.0M, 1422-2.0M, 1422-20.0M, 1422-3.0M, 1422-30.0M, 1422-5.0M, 1422-500T
  • 1422-1000T
  • 1422-100R

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1422-0.5M
1422-1.0M
1422-1.5M
1422-2.0M
1422-3.0M
1422-5.0M
1422-10.0M
1422-15.0M
1422-20.0M
1422-30.0M
1422-1000T
1422-100R
1422-500T
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength: Fixed Outer Diameter
(mm)
Length
(m)

2.25 €

1 Available 3 Days 100.3 to 0.95.4 ± 0.20.5

2.94 €

1 Available 3 Days 101.0 to 1.95.4 ± 0.21

2.36 €

1 Available 3 Days 101.0 to 1.95.4 ± 0.21.5

2.74 €

1 Available 3 Days 102.0 to 2.95.4 ± 0.22

3.60 €

1 Available 3 Days 103.0 to 4.95.4 ± 0.23

5.36 €

1 Available 3 Days 105.0 to 6.95.4 ± 0.25

9.68 €

1 Available 3 Days 1010.0 to 19.95.4 ± 0.210

14.00 €

1 Available 3 Days 1010.0 to 19.95.4 ± 0.215

17.90 €

1 Available 3 Days 1020.0 to 29.95.4 ± 0.220

26.50 €

1 Available 3 Days 1030.0 to 49.95.4 ± 0.230

1,014.62 €

1 Available 3 Days 10100 or More 5.6 ± 0.21000

100.38 €

1 Available 3 Days 10100 or More 5.6 ± 0.2100

502.38 €

1 Available 3 Days 10100 or More 5.6 ± 0.2500

Loading...

  1. 1

Basic information

Category CAT5e Shield Structure Shielded・STP Shield Details Double Layer Shield
Connector Type RJ45-RJ45 Cable Outer Diameter 5.0 to 5.9 Color Gray
Length Fixed Connector A Cat.5e RJ45 plug Connector B Cat.5e RJ45 plug
Wire type 4x2xAWG26 copper Cable Type Standard

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360