High Quality Cat.6 S / FTP (PiMF) Patch Cable UL - grey (Part Numbers)

High Quality Cat.6 S / FTP (PiMF) Patch Cable UL - grey

Click on this image to zoom in.

Click on this image to zoom in.

  • 1722-0.5M, 1722-1.0M, 1722-10.0M, 1722-15.0M, 1722-2.0M, 1722-20.0M, 1722-3.0M, 1722-30.0M, 1722-5.0M
  • 1722-1000T, 1722-100R

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1722-0.5M
1722-1.0M
1722-2.0M
1722-3.0M
1722-5.0M
1722-10.0M
1722-15.0M
1722-20.0M
1722-30.0M
1722-1000T
1722-100R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength: Fixed Length
(m)

2.44 €

1 Available 3 Days 100.3 to 0.90.5

2.98 €

1 Available 3 Days 101.0 to 1.91

4.08 €

1 Available 3 Days 102.0 to 2.92

5.04 €

1 Available 3 Days 103.0 to 4.93

7.12 €

1 Available 3 Days 105.0 to 6.95

12.84 €

1 Available 3 Days 1010.0 to 19.910

18.38 €

1 Available 3 Days 1010.0 to 19.915

24.04 €

1 Available 3 Days 1020.0 to 29.920

35.22 €

1 Available 3 Days 1030.0 to 49.930

1,477.20 €

1 Available 3 Days 10100 or More 1000

147.80 €

1 Available 3 Days 10100 or More 100

Loading...

  1. 1

Basic information

Category CAT6 Shield Structure Shielded・STP Shield Details Double Layer Shield
Connector Type RJ45-RJ45 Cable Outer Diameter 6.0 to 6.9 Color Gray
Length Fixed Connector A Cat.6 RJ45 plug Connector B Cat.6 RJ45 plug
Wire type 4x2xAWG26 copper Outer Diameter(mm) 6.0 ± 0.2 Cable Type Standard

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360