Manufacturer part number: HMDF-OSL
Brand: TTL
Price: 17.94 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HMDF-OSL
Type | Conversion Adapter | Connector type CN1 | DVI-D female | Connector type CN2 | HDMI A male |
---|---|---|---|---|---|
CN1 connector direction | Straight | CN2 connector direction | Straight | Color | Silver |
Offset | Offset to the left |
This page is HDMI A Plug / DVI-D 90° left-shifted/ offset "RF-BLOK", part number HMDF-OSL.
You can find the detail information about specifications and dimensions on part number HMDF-OSL.
Configure
Basic Attributes
Optional Attributes