UltraFlex DVI Cable Dual Link DVI-D Plug / DVI-D Plug (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DVI-DDM/DDM-1.8M-UF
DVI-DDM/DDM-5.0M-UF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)

27.72 €

1 Available 3 Days 101.8

46.92 €

1 Available 3 Days 105

Loading...

  1. 1

Basic information

Type Cable Connector type CN1 DVI-D male Connector type CN2 DVI-D male
CN1 connector direction Straight CN2 connector direction Straight

Tech Support