Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DVI-SDM/SDM-5.0M-UF
Type | Cable | Connector type CN1 | DVI-D male | Connector type CN2 | DVI-D male |
---|---|---|---|---|---|
CN1 connector direction | Straight | CN2 connector direction | Straight | Length(m) | 5 |
This page is UltraFlex DVI Cable Single Link DVI-D Plug / DVI-D Plug, part number DVI-SDM/SDM-5.0M-UF.
You can find the detail information about specifications and dimensions on part number DVI-SDM/SDM-5.0M-UF.
Configure
Basic Attributes
Optional Attributes