USB Cable Micro A Plug / Micro B Plug - black (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4601-1.0M
4601-2.0M
4601-3.0M
4601-5.0M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(m)

1.40 €

1 Available 3 Days 101

1.62 €

1 Available 3 Days 102

1.84 €

1 Available 3 Days 103

2.58 €

1 Available 3 Days 105

Loading...

  1. 1

Basic information

Standard (CN1/CN2) USB2.0 Connector type CN1 MicroA male Connector type CN2 MicroB male
Type Cable Color Black Wires Copper UL2725

Tech Support