TTLan™ UltraFlex HDBaseT™ 5Play™ Cable, Cat.7 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1812V-100R
1812V-500T
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSConnector Type Connector A Connector B Length
(m)

106.96 €

1 Available 3 Days 10---100

534.82 €

1 Available 3 Days 10RJ45-RJ45Cat.6a RJ45 plugCat.6a RJ45 plug500

Loading...

  1. 1

Basic information

Category CAT7 Shield Structure Shielded・STP Shield Details Double Layer Shield
Cable Outer Diameter 7.0 to 7.9 Color Black Length Fixed
Length: Fixed 100 or More Wire type 4x2xAWG23 / 1 copper Transmission Up to 1000 MHz
Outer Diameter(mm) 7.6 Cable Type Standard

Tech Support