Control Cable halogen free (H) 05 Z1Z1 F (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
30270/1000
30410/1000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSFinished outer diameter
(mm)
Core insulation Sheath material Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor Nominal cross-section Conductor class Number of cores Stranding Core identification protective conductor

1,640.83 €

1 5 Days 106.3OtherOther-5°C to +70°C-40°C to +70°C0.75Kl.5 = stranded2-Colourno

5,085.14 €

1 5 Days 109.9thermoplastic Compoundthermoplastic Compound--2.5stranded3Corecoloredyes

Loading...

  1. 1

Basic information

Overall Length(m) 1000 Sheath (outer coating) color Black Rated voltage U(V) 500

Tech Support