Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
21256/500
Part Number
|
---|
21256/500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Finished outer diameter (mm) | Sheath material | Perm. External cable temperature during installation / handling | Perm. External cable temperature after mounting without vibration | Conductor Nominal cross-section | Conductor class | Number of cores | Stranding | Core identification | protective conductor | Screen over stranding | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,075.67 € | 1 | 5 Days | 10 | 500 | 8 | TMPU | - | - | 1 | stranded | 5 | Core | continous white number print | yes | - |
Loading...
Sheath (outer coating) color | Gray | Core insulation | PVC | Rated voltage U(V) | 500 |
---|
This page is Control Cable PUR,TMPU screened UV resistant F C PURO JZ, part number 21256/500.
You can find the detail information about specifications and dimensions on part number 21256/500.
Configure
Basic Attributes
Perm. External cable temperature during installation / handling
Perm. External cable temperature after mounting without vibration
Screen over stranding
Overall Length(m)
Finished outer diameter(mm)
Sheath material
Conductor Nominal cross-section
Conductor class
Number of cores
Stranding
Core identification
protective conductor
Filter by standard shipping days
Optional Attributes
Part Number |
---|
21201/500 |
21202/1000 |
21202/500 |
21262/1000 |
21262/500 |
21265/1000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Overall Length (m) | Finished outer diameter (mm) | Sheath material | Perm. External cable temperature during installation / handling | Perm. External cable temperature after mounting without vibration | Conductor Nominal cross-section | Conductor class | Number of cores | Stranding | Core identification | protective conductor | Screen over stranding |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,155.98 € | 1 | 5 Days | 10 | 500 | 5.9 | TMPU | - | - | 0.5 | stranded | 3 | Core | continous white number print | yes | - | |||
2,569.07 € | 1 | 5 Days | 10 | 1000 | 6.4 | TMPU | - | - | 0.5 | stranded | 4 | Core | continous white number print | yes | - | |||
1,284.53 € | 1 | 5 Days | 10 | 500 | 6.4 | TMPU | - | - | 0.5 | stranded | 4 | Core | continous white number print | yes | - | |||
7,636.17 € | 1 | 5 Days | 10 | 1000 | 11.7 | TMPU | - | - | 1 | stranded | 12 | Core | continous white number print | yes | - | |||
3,818.10 € | 1 | 5 Days | 10 | 500 | 11.7 | TMPU | - | - | 1 | stranded | 12 | Core | continous white number print | yes | - | |||
11,908.91 € | 1 | 5 Days | 10 | 1000 | 13.8 | TMPU | - | - | 1 | stranded | 18 | Core | continous white number print | yes | - |