Control Cable PUR,TMPU screened UV resistant F C PURO JZ (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21200/1000
21200/500
21201/1000
21201/500
21202/1000
21202/500
21203/1000
21203/500
21205/1000
21205/500
21208/1000
21208/500
21209/1000
21209/500
21211/1000
21211/500
21220/1000
21220/500
21227/1000
21227/500
21228/1000
21228/500
21229/1000
21229/500
21230/1000
21230/500
21232/1000
21232/500
21234/1000
21234/500
21235/1000
21235/500
21236/1000
21236/500
21238/1000
21238/500
21242/1000
21242/500
21253/1000
21253/500
21254/1000
21254/500
21255/1000
21255/500
21256/1000
21256/500
21262/1000
21262/500
21265/1000
21268/1000
21268/500
21280/1000
21280/500
21281/1000
21281/500
21282/1000
21282/500
21283/1000
21283/500
21285/1000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Sheath material Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor Nominal cross-section Conductor class Number of cores Stranding Core identification protective conductor Screen over stranding

1,818.00 €

1 5 Days 1010005.6PUR (Polyurethan)-20°C to +80°C-40°C to +80°C0.5Kl.5 = stranded2-NumbersnoWeave

909.00 €

1 5 Days 105005.6PUR (Polyurethan)-20°C to +80°C-40°C to +80°C0.5Kl.5 = stranded2-NumbersnoWeave

2,311.96 €

1 5 Days 1010005.9TMPU--0.5stranded3Corecontinous white number printyes-

1,155.98 €

1 5 Days 105005.9TMPU--0.5stranded3Corecontinous white number printyes-

2,569.07 €

1 5 Days 1010006.4TMPU--0.5stranded4Corecontinous white number printyes-

1,284.53 €

1 5 Days 105006.4TMPU--0.5stranded4Corecontinous white number printyes-

2,794.20 €

1 5 Days 1010006.9TMPU--0.5stranded5Corecontinous white number printyes-

1,397.11 €

1 5 Days 105006.9TMPU--0.5stranded5Corecontinous white number printyes-

3,781.18 €

1 5 Days 1010007.6TMPU--0.5stranded7Corecontinous white number printyes-

1,890.60 €

1 5 Days 105007.6TMPU--0.5stranded7Corecontinous white number printyes-

5,612.75 €

1 5 Days 1010009.8TMPU--0.5stranded12Corecontinous white number printyes-

2,806.37 €

1 5 Days 105009.8TMPU--0.5stranded12Corecontinous white number printyes-

7,150.77 €

1 5 Days 10100010.4TMPU--0.5stranded14Corecontinous white number printyes-

3,575.39 €

1 5 Days 1050010.4TMPU--0.5stranded14Corecontinous white number printyes-

8,555.50 €

1 5 Days 10100011.5TMPU--0.5stranded18Corecontinous white number printyes-

4,277.75 €

1 5 Days 1050011.5TMPU--0.5stranded18Corecontinous white number printyes-

18,047.22 €

1 5 Days 10100015.6TMPU--0.5stranded36Corecontinous white number printyes-

9,023.61 €

1 5 Days 1050015.6TMPU--0.5stranded36Corecontinous white number printyes-

1,976.20 €

1 5 Days 1010006.1TMPU--0.75stranded2Corecontinous white number printno-

988.10 €

1 5 Days 105006.1TMPU--0.75stranded2Corecontinous white number printno-

2,476.85 €

1 5 Days 1010006.4TMPU--0.75stranded3Corecontinous white number printyes-

1,238.42 €

1 5 Days 105006.4TMPU--0.75stranded3Corecontinous white number printyes-

2,857.41 €

1 5 Days 1010007TMPU--0.75stranded4Corecontinous white number printyes-

1,428.70 €

1 5 Days 105007TMPU--0.75stranded4Corecontinous white number printyes-

3,372.56 €

1 5 Days 1010007.6TMPU--0.75stranded5Corecontinous white number printyes-

1,686.28 €

1 5 Days 105007.6TMPU--0.75stranded5Corecontinous white number printyes-

4,547.49 €

1 5 Days 1010008.2TMPU--0.75stranded7Corecontinous white number printyes-

2,273.75 €

1 5 Days 105008.2TMPU--0.75stranded7Corecontinous white number printyes-

5,812.22 €

1 5 Days 10100010.3TMPU--0.75stranded10Corecontinous white number printyes-

2,906.12 €

1 5 Days 1050010.3TMPU--0.75stranded10Corecontinous white number printyes-

6,346.90 €

1 5 Days 10100010.6TMPU--0.75stranded12Corecontinous white number printyes-

3,173.46 €

1 5 Days 1050010.6TMPU--0.75stranded12Corecontinous white number printyes-

8,067.49 €

1 5 Days 10100011.5TMPU--0.75stranded14Corecontinous white number printyes-

4,033.75 €

1 5 Days 1050011.5TMPU--0.75stranded14Corecontinous white number printyes-

11,542.48 €

1 5 Days 10100012.7TMPU--0.75stranded18Corecontinous white number printyes-

5,771.24 €

1 5 Days 1050012.7TMPU--0.75stranded18Corecontinous white number printyes-

13,215.83 €

1 5 Days 10100015.2TMPU--0.75stranded25Corecontinous white number printyes-

6,607.92 €

1 5 Days 1050015.2TMPU--0.75stranded25Corecontinous white number printyes-

2,320.87 €

1 5 Days 1010006.5TMPU--1stranded2Corecontinous white number printno-

1,160.45 €

1 5 Days 105006.5TMPU--1stranded2Corecontinous white number printno-

2,950.18 €

1 5 Days 1010006.9TMPU--1stranded3Corecontinous white number printyes-

1,475.09 €

1 5 Days 105006.9TMPU--1stranded3Corecontinous white number printyes-

3,330.54 €

1 5 Days 1010007.4TMPU--1stranded4Corecontinous white number printyes-

1,665.27 €

1 5 Days 105007.4TMPU--1stranded4Corecontinous white number printyes-

4,151.32 €

1 5 Days 1010008TMPU--1stranded5Corecontinous white number printyes-

2,075.67 €

1 5 Days 105008TMPU--1stranded5Corecontinous white number printyes-

7,636.17 €

1 5 Days 10100011.7TMPU--1stranded12Corecontinous white number printyes-

3,818.10 €

1 5 Days 1050011.7TMPU--1stranded12Corecontinous white number printyes-

11,908.91 €

1 5 Days 10100013.8TMPU--1stranded18Corecontinous white number printyes-

16,351.92 €

1 5 Days 10100016.3TMPU--1stranded25Corecontinous white number printyes-

8,175.97 €

1 5 Days 1050016.3TMPU--1stranded25Corecontinous white number printyes-

2,647.52 €

1 5 Days 1010007.1TMPU--1.5stranded2Corecontinous white number printno-

1,323.76 €

1 5 Days 105007.1TMPU--1.5stranded2Corecontinous white number printno-

3,551.77 €

1 5 Days 1010007.5TMPU--1.5stranded3Corecontinous white number printyes-

1,775.89 €

1 5 Days 105007.5TMPU--1.5stranded3Corecontinous white number printyes-

4,180.71 €

1 5 Days 1010008.1TMPU--1.5stranded4Corecontinous white number printyes-

2,090.35 €

1 5 Days 105008.1TMPU--1.5stranded4Corecontinous white number printyes-

4,902.21 €

1 5 Days 1010009TMPU--1.5stranded5Corecontinous white number printyes-

2,451.11 €

1 5 Days 105009TMPU--1.5stranded5Corecontinous white number printyes-

6,182.75 €

1 5 Days 1010009.9TMPU--1.5stranded7Corecontinous white number printyes-

Loading...

Basic information

Sheath (outer coating) color Gray Core insulation PVC Rated voltage U(V) 500

Tech Support