Control Cable PUR,TMPU screened UV resistant F C PURO JZ (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21282/1000

Part Number
21282/1000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Sheath material Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor Nominal cross-section Conductor class Number of cores Stranding Core identification protective conductor Screen over stranding

4,180.71 €

1 5 Days 1010008.1TMPU--1.5stranded4Corecontinous white number printyes-

Loading...

  1. 1

Basic information

Sheath (outer coating) color Gray Core insulation PVC Rated voltage U(V) 500

This page is Control Cable PUR,TMPU screened UV resistant F C PURO JZ, part number 21282/1000.
You can find the detail information about specifications and dimensions on part number 21282/1000.

Variation of this product

Part Number
21201/500
21202/1000
21202/500
21282/500
21283/1000
21283/500
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Sheath material Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor Nominal cross-section Conductor class Number of cores Stranding Core identification protective conductor Screen over stranding

1,155.98 €

1 5 Days 105005.9TMPU--0.5stranded3Corecontinous white number printyes-

2,569.07 €

1 5 Days 1010006.4TMPU--0.5stranded4Corecontinous white number printyes-

1,284.53 €

1 5 Days 105006.4TMPU--0.5stranded4Corecontinous white number printyes-

2,090.35 €

1 5 Days 105008.1TMPU--1.5stranded4Corecontinous white number printyes-

4,902.21 €

1 5 Days 1010009TMPU--1.5stranded5Corecontinous white number printyes-

2,451.11 €

1 5 Days 105009TMPU--1.5stranded5Corecontinous white number printyes-

Tech Support