Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22315/1000
Part Number
|
---|
22315/1000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Conductor category | Perm. External cable temperature during installation / handling | External cable temperature after mounting without vibration | Core identification | Stranding | Screen over stranding | Protective conductor | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,786.40 € | 1 | 5 Days | 10 | 1000 | 2 | 6.8 | Kl.5 = stranded | -15°C to +80°C | -40°C to +80°C | colour | - | weave | no |
Loading...
Conductor Cross Section(mm2) | 0.75 | Sheath (outer coating) color | Gray | Sheath (outer coating) material | PUR (Polyurethan) |
---|---|---|---|---|---|
Core insulation | PUR (Polyurethan) | Rated voltage U | 500 |
This page is Control Cable PUR,TMPU screened UV resistant halogen free PUR C PUR, part number 22315/1000.
You can find the detail information about specifications and dimensions on part number 22315/1000.
Configure
Basic Attributes
Stranding
Overall Length(m)
Number Of Cores(Core)
Finished outer diameter(mm)
Conductor category
Perm. External cable temperature during installation / handling
External cable temperature after mounting without vibration
Core identification
Screen over stranding
Protective conductor
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22315/500 |
22316/1000 |
22316/500 |
22317/1000 |
22317/500 |
22319/1000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Conductor category | Perm. External cable temperature during installation / handling | External cable temperature after mounting without vibration | Core identification | Stranding | Screen over stranding | Protective conductor |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,893.20 € | 1 | 5 Days | 10 | 500 | 2 | 6.8 | Kl.5 = stranded | -15°C to +80°C | -40°C to +80°C | colour | - | weave | no | |||
4,414.95 € | 1 | 5 Days | 10 | 1000 | 3 | 7.2 | stranded | - | - | colored | core | - | yes | |||
2,207.48 € | 1 | 5 Days | 10 | 500 | 3 | 7.2 | stranded | - | - | colored | core | - | yes | |||
4,865.95 € | 1 | 5 Days | 10 | 1000 | 4 | 8 | stranded | - | - | colored | core | - | yes | |||
2,432.98 € | 1 | 5 Days | 10 | 500 | 4 | 8 | stranded | - | - | colored | core | - | yes | |||
8,285.19 € | 1 | 5 Days | 10 | 1000 | 6 | 9.5 | stranded | - | - | colored | core | - | yes |