Control Cable PUR,TMPU screened UV resistant halogen free PUR C PUR (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22315/1000
22315/500
22316/1000
22316/500
22317/1000
22317/500
22319/1000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Conductor category Perm. External cable temperature during installation / handling External cable temperature after mounting without vibration Core identification Stranding Screen over stranding Protective conductor

3,786.40 €

1 5 Days 10100026.8Kl.5 = stranded-15°C to +80°C-40°C to +80°Ccolour-weaveno

1,893.20 €

1 5 Days 1050026.8Kl.5 = stranded-15°C to +80°C-40°C to +80°Ccolour-weaveno

4,414.95 €

1 5 Days 10100037.2stranded--coloredcore-yes

2,207.48 €

1 5 Days 1050037.2stranded--coloredcore-yes

4,865.95 €

1 5 Days 10100048stranded--coloredcore-yes

2,432.98 €

1 5 Days 1050048stranded--coloredcore-yes

8,285.19 €

1 5 Days 10100069.5stranded--coloredcore-yes

Loading...

  1. 1

Basic information

Conductor Cross Section(mm2) 0.75 Sheath (outer coating) color Gray Sheath (outer coating) material PUR (Polyurethan)
Core insulation PUR (Polyurethan) Rated voltage U 500

Tech Support