Control Cable PVC JB 500 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

11001/100

Part Number
11001/100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor Nominal cross-section Conductor class Number of cores Stranding Rated voltage U
(V)
protective conductor

51.37 €

1 5 Days 101004.8-15°C to +80°C-40°C to +80°C0.5Kl.5 = stranded2-500no

Loading...

  1. 1

Basic information

Sheath (outer coating) color Gray Core insulation PVC Sheath material PVC
Core identification Colour

This page is Control Cable PVC JB 500, part number 11001/100.
You can find the detail information about specifications and dimensions on part number 11001/100.

Variation of this product

Part Number
11001/1000
11001/500
11002/100
11002/1000
11002/500
11003/100
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor Nominal cross-section Conductor class Number of cores Stranding Rated voltage U
(V)
protective conductor

513.67 €

1 5 Days 1010004.8-15°C to +80°C-40°C to +80°C0.5Kl.5 = stranded2-500no

256.84 €

1 5 Days 105004.8-15°C to +80°C-40°C to +80°C0.5Kl.5 = stranded2-500no

62.82 €

1 5 Days 101005.1--0.5stranded3Core500yes

628.18 €

1 5 Days 1010005.1--0.5stranded3Core500yes

314.08 €

1 5 Days 105005.1--0.5stranded3Core500yes

67.60 €

1 5 Days 101005.1--0.5stranded3Core500no

Tech Support