Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
11126/1000
Part Number
|
---|
11126/1000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Conductor Nominal cross-section | Perm. External cable temperature during installation / handling | Perm. External cable temperature after mounting without vibration | Conductor class | Stranding | protective conductor | Halogen-free according to EN 50267-2-3 | oil resistance | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5,994.24 € | 1 | 5 Days | 10 | 1000 | 3 | 12.8 | 6 | - | - | fine wired | Core | yes | no | no |
Loading...
Sheath (outer coating) color | Gray | Core insulation | PVC | Coat Material | PVC |
---|---|---|---|---|---|
Rated voltage U(kV) | 0.75 | Core identification | Colour |
This page is Control Cable PVC JB 750, part number 11126/1000.
You can find the detail information about specifications and dimensions on part number 11126/1000.
Configure
Basic Attributes
Perm. External cable temperature during installation / handling
Perm. External cable temperature after mounting without vibration
Overall Length(m)
Number Of Cores(Core)
Finished outer diameter(mm)
Conductor Nominal cross-section
Conductor class
Stranding
protective conductor
Halogen-free according to EN 50267-2-3
oil resistance
Filter by standard shipping days
Optional Attributes
Part Number |
---|
11122/1000 |
11122/500 |
11123/1000 |
11126/500 |
11127/1000 |
11127/500 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Conductor Nominal cross-section | Perm. External cable temperature during installation / handling | Perm. External cable temperature after mounting without vibration | Conductor class | Stranding | protective conductor | Halogen-free according to EN 50267-2-3 | oil resistance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5,333.52 € | 1 | 5 Days | 10 | 1000 | 4 | 12.5 | 4 | - | - | fine wired | Core | yes | no | no | |||
2,666.76 € | 1 | 5 Days | 10 | 500 | 4 | 12.5 | 4 | - | - | fine wired | Core | yes | no | no | |||
6,208.41 € | 1 | 5 Days | 10 | 1000 | 5 | 13.9 | 4 | - | - | fine wired | Core | yes | no | no | |||
2,997.12 € | 1 | 5 Days | 10 | 500 | 3 | 12.8 | 6 | - | - | fine wired | Core | yes | no | no | |||
7,518.87 € | 1 | 5 Days | 10 | 1000 | 4 | 14.2 | 6 | - | - | fine wired | Core | yes | no | no | |||
3,759.43 € | 1 | 5 Days | 10 | 500 | 4 | 14.2 | 6 | - | - | fine wired | Core | yes | no | no |