Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10002/500
Part Number
|
---|
10002/500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Finished outer diameter (mm) | Perm. External cable temperature during installation / handling | Perm. External cable temperature after mounting without vibration | Conductor Nominal cross-section | Conductor class | Number of cores | Stranding | Core identification | protective conductor | Screen over stranding element | Screen over stranding | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
310.29 € | 1 | 5 Days | 10 | 500 | 5.1 | - | - | 0.5 | stranded | 3 | Core | continous white number print | yes | not available | not available |
Loading...
Sheath (outer coating) color | Gray | Core insulation | PVC | Sheath material | PVC |
---|---|---|---|---|---|
Rated voltage U(V) | 500 |
This page is Control Cable PVC JZ 500, part number 10002/500.
You can find the detail information about specifications and dimensions on part number 10002/500.
Configure
Basic Attributes
Perm. External cable temperature during installation / handling
Perm. External cable temperature after mounting without vibration
Overall Length(m)
Finished outer diameter(mm)
Conductor Nominal cross-section
Conductor class
Number of cores
Stranding
Core identification
protective conductor
Screen over stranding element
Screen over stranding
Filter by standard shipping days
Optional Attributes
Part Number |
---|
10001/500 |
10002/100 |
10002/1000 |
10003/100 |
10003/1000 |
10003/50 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Overall Length (m) | Finished outer diameter (mm) | Perm. External cable temperature during installation / handling | Perm. External cable temperature after mounting without vibration | Conductor Nominal cross-section | Conductor class | Number of cores | Stranding | Core identification | protective conductor | Screen over stranding element | Screen over stranding |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
218.81 € | 1 | 5 Days | 10 | 500 | 4.8 | -15°C to +80°C | -40°C to +80°C | 0.5 | Kl.5 = stranded | 2 | - | Numbers | no | - | - | |||
62.05 € | 1 | 5 Days | 10 | 100 | 5.1 | - | - | 0.5 | stranded | 3 | Core | continous white number print | yes | not available | not available | |||
620.56 € | 1 | 5 Days | 10 | 1000 | 5.1 | - | - | 0.5 | stranded | 3 | Core | continous white number print | yes | not available | not available | |||
67.89 € | 1 | 5 Days | 10 | 100 | 5.1 | - | - | 0.5 | stranded | 3 | Core | continous white number print | no | - | - | |||
678.94 € | 1 | 5 Days | 10 | 1000 | 5.1 | - | - | 0.5 | stranded | 3 | Core | continous white number print | no | - | - | |||
33.95 € | 1 | 5 Days | 10 | 50 | 5.1 | - | - | 0.5 | stranded | 3 | Core | continous white number print | no | - | - |