Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
11663/500
Part Number
|
---|
11663/500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Finished outer diameter (mm) | Core insulation | Sheath material | Perm. External cable temperature during installation / handling | Perm. External cable temperature after mounting without vibration | Conductor Nominal cross-section | Conductor class | Number of cores | Stranding | Core identification | protective conductor | Screen over stranding | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,362.15 € | 1 | 5 Days | 10 | 500 | 9.7 | thermoplastic Compound | thermoplastic Compound | - | - | 0.5 | stranded | 12 | Core | continous white number print | yes | - |
Loading...
Sheath (outer coating) color | Gray | Rated voltage U(V) | 500 |
---|
This page is Control Cable screened halogen free JZ 500 HMH C, part number 11663/500.
You can find the detail information about specifications and dimensions on part number 11663/500.
Configure
Basic Attributes
Perm. External cable temperature during installation / handling
Perm. External cable temperature after mounting without vibration
Screen over stranding
Overall Length(m)
Finished outer diameter(mm)
Core insulation
Sheath material
Conductor Nominal cross-section
Conductor class
Number of cores
Stranding
Core identification
protective conductor
Filter by standard shipping days
Optional Attributes
Part Number |
---|
11657/500 |
11658/1000 |
11658/500 |
11665/1000 |
11665/500 |
11667/1000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Overall Length (m) | Finished outer diameter (mm) | Core insulation | Sheath material | Perm. External cable temperature during installation / handling | Perm. External cable temperature after mounting without vibration | Conductor Nominal cross-section | Conductor class | Number of cores | Stranding | Core identification | protective conductor | Screen over stranding |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
968.68 € | 1 | 5 Days | 10 | 500 | 5.9 | thermoplastic Compound | thermoplastic Compound | - | - | 0.5 | stranded | 3 | Core | continous white number print | yes | - | |||
2,201.15 € | 1 | 5 Days | 10 | 1000 | 6.4 | thermoplastic Compound | thermoplastic Compound | - | - | 0.5 | stranded | 4 | Core | continous white number print | yes | - | |||
1,100.57 € | 1 | 5 Days | 10 | 500 | 6.4 | thermoplastic Compound | thermoplastic Compound | - | - | 0.5 | stranded | 4 | Core | continous white number print | yes | - | |||
7,851.83 € | 1 | 5 Days | 10 | 1000 | 11.5 | thermoplastic Compound | thermoplastic Compound | - | - | 0.5 | stranded | 18 | Core | continous white number print | yes | - | |||
3,925.92 € | 1 | 5 Days | 10 | 500 | 11.5 | thermoplastic Compound | thermoplastic Compound | - | - | 0.5 | stranded | 18 | Core | continous white number print | yes | - | |||
12,175.12 € | 1 | 5 Days | 10 | 1000 | 13.7 | thermoplastic Compound | thermoplastic Compound | - | - | 0.5 | stranded | 25 | Core | continous white number print | yes | - |