Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
13578/1000
Part Number
|
---|
13578/1000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Finished outer diameter (mm) | Core insulation | Sheath material | Perm. External cable temperature during installation / handling | Perm. External cable temperature after mounting without vibration | Conductor Nominal cross-section | Conductor class | Number of cores | Stranding | Core identification | protective conductor | Screen over stranding | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16,507.35 € | 1 | 5 Days | 10 | 1000 | 13.8 | thermoplastic Compound | thermoplastic Compound | - | - | 6 | stranded | 4 | Core | continous white number print | yes | - |
Loading...
Sheath (outer coating) color | Gray | Rated voltage U(V) | 500 |
---|
This page is Control Cable screened UL CSA UV resistant halogen free MEGAFLEX 500 C, part number 13578/1000.
You can find the detail information about specifications and dimensions on part number 13578/1000.
Configure
Basic Attributes
Perm. External cable temperature during installation / handling
Perm. External cable temperature after mounting without vibration
Screen over stranding
Overall Length(m)
Finished outer diameter(mm)
Core insulation
Sheath material
Conductor Nominal cross-section
Conductor class
Number of cores
Stranding
Core identification
protective conductor
Filter by standard shipping days
Optional Attributes
Part Number |
---|
13501/500 |
13503/1000 |
13503/500 |
13579/1000 |
13579/500 |
13580/1000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Overall Length (m) | Finished outer diameter (mm) | Core insulation | Sheath material | Perm. External cable temperature during installation / handling | Perm. External cable temperature after mounting without vibration | Conductor Nominal cross-section | Conductor class | Number of cores | Stranding | Core identification | protective conductor | Screen over stranding |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,794.84 € | 1 | 5 Days | 10 | 500 | 6 | thermoplastic Compound | thermoplastic Compound | - | - | 0.5 | stranded | 3 | Core | continous white number print | yes | - | |||
4,309.91 € | 1 | 5 Days | 10 | 1000 | 6.5 | thermoplastic Compound | thermoplastic Compound | - | - | 0.5 | stranded | 4 | Core | continous white number print | yes | - | |||
2,154.95 € | 1 | 5 Days | 10 | 500 | 6.5 | thermoplastic Compound | thermoplastic Compound | - | - | 0.5 | stranded | 4 | Core | continous white number print | yes | - | |||
22,016.18 € | 1 | 5 Days | 10 | 1000 | 15.7 | thermoplastic Compound | thermoplastic Compound | - | - | 6 | stranded | 5 | Core | continous white number print | yes | - | |||
11,008.09 € | 1 | 5 Days | 10 | 500 | 15.7 | thermoplastic Compound | thermoplastic Compound | - | - | 6 | stranded | 5 | Core | continous white number print | yes | - | |||
27,255.81 € | 1 | 5 Days | 10 | 1000 | 16.6 | thermoplastic Compound | thermoplastic Compound | - | - | 6 | stranded | 7 | Core | continous white number print | yes | - |