Control Cable screened UL CSA UV resistant halogen free MEGAFLEX 500 C (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
13500/1000
13500/500
13501/1000
13501/500
13503/1000
13503/500
13505/1000
13507/1000
13510/1000
13516/1000
13516/500
13517/1000
13517/500
13519/1000
13519/500
13520/1000
13521/1000
13521/500
13522/1000
13522/500
13523/1000
13523/500
13524/1000
13524/500
13527/1000
13532/1000
13532/500
13533/1000
13533/500
13535/1000
13535/500
13536/1000
13537/1000
13537/500
13538/1000
13538/500
13541/1000
13541/500
13543/1000
13543/500
13545/1000
13545/500
13546/1000
13546/500
13547/1000
13547/500
13549/1000
13549/500
13550/1000
13550/500
13552/1000
13552/500
13557/1000
13557/500
13559/1000
13561/1000
13562/1000
13563/1000
13563/500
13565/1000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Core insulation Sheath material Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor Nominal cross-section Conductor class Number of cores Stranding Core identification protective conductor Screen over stranding

3,383.16 €

1 5 Days 1010005.7OtherOther-30°C to +80°C-40°C to +80°C0.5Kl.5 = stranded2-NumbersnoWeave

1,691.59 €

1 5 Days 105005.7OtherOther-30°C to +80°C-40°C to +80°C0.5Kl.5 = stranded2-NumbersnoWeave

3,589.70 €

1 5 Days 1010006thermoplastic Compoundthermoplastic Compound--0.5stranded3Corecontinous white number printyes-

1,794.84 €

1 5 Days 105006thermoplastic Compoundthermoplastic Compound--0.5stranded3Corecontinous white number printyes-

4,309.91 €

1 5 Days 1010006.5thermoplastic Compoundthermoplastic Compound--0.5stranded4Corecontinous white number printyes-

2,154.95 €

1 5 Days 105006.5thermoplastic Compoundthermoplastic Compound--0.5stranded4Corecontinous white number printyes-

5,076.78 €

1 5 Days 1010007thermoplastic Compoundthermoplastic Compound--0.5stranded5Corecontinous white number printyes-

6,136.27 €

1 5 Days 1010007.9thermoplastic Compoundthermoplastic Compound--0.5stranded7Corecontinous white number printyes-

9,709.98 €

1 5 Days 1010009.6thermoplastic Compoundthermoplastic Compound--0.5stranded12Corecontinous white number printyes-

3,373.12 €

1 5 Days 1010006.1thermoplastic Compoundthermoplastic Compound--0.75stranded2Corecontinous white number printno-

1,686.57 €

1 5 Days 105006.1thermoplastic Compoundthermoplastic Compound--0.75stranded2Corecontinous white number printno-

3,393.76 €

1 5 Days 1010006.4thermoplastic Compoundthermoplastic Compound--0.75stranded3Corecontinous white number printyes-

1,696.88 €

1 5 Days 105006.4thermoplastic Compoundthermoplastic Compound--0.75stranded3Corecontinous white number printyes-

4,374.98 €

1 5 Days 1010006.9thermoplastic Compoundthermoplastic Compound--0.75stranded4Corecontinous white number printyes-

2,187.49 €

1 5 Days 105006.9thermoplastic Compoundthermoplastic Compound--0.75stranded4Corecontinous white number printyes-

5,661.83 €

1 5 Days 1010006.9thermoplastic Compoundthermoplastic Compound--0.75stranded4Corecontinous white number printno-

4,852.58 €

1 5 Days 1010007.4thermoplastic Compoundthermoplastic Compound--0.75stranded5Corecontinous white number printyes-

2,426.28 €

1 5 Days 105007.4thermoplastic Compoundthermoplastic Compound--0.75stranded5Corecontinous white number printyes-

5,254.50 €

1 5 Days 1010007.4thermoplastic Compoundthermoplastic Compound--0.75stranded5Corecontinous white number printno-

2,627.26 €

1 5 Days 105007.4thermoplastic Compoundthermoplastic Compound--0.75stranded5Corecontinous white number printno-

6,502.88 €

1 5 Days 1010008.6thermoplastic Compoundthermoplastic Compound--0.75stranded7Corecontinous white number printyes-

3,251.43 €

1 5 Days 105008.6thermoplastic Compoundthermoplastic Compound--0.75stranded7Corecontinous white number printyes-

6,925.45 €

1 5 Days 1010008.6thermoplastic Compoundthermoplastic Compound--0.75stranded7Corecontinous white number printno-

3,462.73 €

1 5 Days 105008.6thermoplastic Compoundthermoplastic Compound--0.75stranded7Corecontinous white number printno-

13,184.43 €

1 5 Days 10100010.4thermoplastic Compoundthermoplastic Compound--0.75stranded12Corecontinous white number printyes-

3,564.79 €

1 5 Days 1010006.4thermoplastic Compoundthermoplastic Compound--1stranded2Corecontinous white number printno-

1,782.39 €

1 5 Days 105006.4thermoplastic Compoundthermoplastic Compound--1stranded2Corecontinous white number printno-

3,953.33 €

1 5 Days 1010006.7thermoplastic Compoundthermoplastic Compound--1stranded3Corecontinous white number printyes-

1,976.67 €

1 5 Days 105006.7thermoplastic Compoundthermoplastic Compound--1stranded3Corecontinous white number printyes-

4,787.69 €

1 5 Days 1010007.3thermoplastic Compoundthermoplastic Compound--1stranded4Corecontinous white number printyes-

2,393.85 €

1 5 Days 105007.3thermoplastic Compoundthermoplastic Compound--1stranded4Corecontinous white number printyes-

4,787.69 €

1 5 Days 1010007.3thermoplastic Compoundthermoplastic Compound--1stranded4Corecontinous white number printno-

5,656.44 €

1 5 Days 1010007.8thermoplastic Compoundthermoplastic Compound--1stranded5Corecontinous white number printyes-

2,828.21 €

1 5 Days 105007.8thermoplastic Compoundthermoplastic Compound--1stranded5Corecontinous white number printyes-

7,237.21 €

1 5 Days 1010009.1thermoplastic Compoundthermoplastic Compound--1stranded7Corecontinous white number printyes-

3,618.61 €

1 5 Days 105009.1thermoplastic Compoundthermoplastic Compound--1stranded7Corecontinous white number printyes-

11,444.51 €

1 5 Days 10100011.2thermoplastic Compoundthermoplastic Compound--1stranded12Corecontinous white number printyes-

5,722.25 €

1 5 Days 1050011.2thermoplastic Compoundthermoplastic Compound--1stranded12Corecontinous white number printyes-

16,786.21 €

1 5 Days 10100013.2thermoplastic Compoundthermoplastic Compound--1stranded18Corecontinous white number printyes-

8,393.11 €

1 5 Days 1050013.2thermoplastic Compoundthermoplastic Compound--1stranded18Corecontinous white number printyes-

25,234.06 €

1 5 Days 10100015.8thermoplastic Compoundthermoplastic Compound--1stranded25Corecontinous white number printyes-

12,617.02 €

1 5 Days 1050015.8thermoplastic Compoundthermoplastic Compound--1stranded25Corecontinous white number printyes-

4,391.15 €

1 5 Days 1010007thermoplastic Compoundthermoplastic Compound--1.5stranded2Corecontinous white number printno-

2,195.57 €

1 5 Days 105007thermoplastic Compoundthermoplastic Compound--1.5stranded2Corecontinous white number printno-

4,992.75 €

1 5 Days 1010007.3thermoplastic Compoundthermoplastic Compound--1.5stranded3Corecontinous white number printyes-

2,496.38 €

1 5 Days 105007.3thermoplastic Compoundthermoplastic Compound--1.5stranded3Corecontinous white number printyes-

5,564.79 €

1 5 Days 1010007.9thermoplastic Compoundthermoplastic Compound--1.5stranded4Corecontinous white number printyes-

2,782.39 €

1 5 Days 105007.9thermoplastic Compoundthermoplastic Compound--1.5stranded4Corecontinous white number printyes-

7,804.80 €

1 5 Days 1010008.6thermoplastic Compoundthermoplastic Compound--1.5stranded5Corecontinous white number printyes-

3,902.40 €

1 5 Days 105008.6thermoplastic Compoundthermoplastic Compound--1.5stranded5Corecontinous white number printyes-

8,617.03 €

1 5 Days 10100010.2thermoplastic Compoundthermoplastic Compound--1.5stranded7Corecontinous white number printyes-

4,308.52 €

1 5 Days 1050010.2thermoplastic Compoundthermoplastic Compound--1.5stranded7Corecontinous white number printyes-

13,908.54 €

1 5 Days 10100012.5thermoplastic Compoundthermoplastic Compound--1.5stranded12Corecontinous white number printyes-

6,954.27 €

1 5 Days 1050012.5thermoplastic Compoundthermoplastic Compound--1.5stranded12Corecontinous white number printyes-

21,108.02 €

1 5 Days 10100015thermoplastic Compoundthermoplastic Compound--1.5stranded18Corecontinous white number printyes-

29,253.02 €

1 5 Days 10100018thermoplastic Compoundthermoplastic Compound--1.5stranded25Corecontinous white number printyes-

5,806.65 €

1 5 Days 1010008.3thermoplastic Compoundthermoplastic Compound--2.5stranded2Corecontinous white number printno-

7,956.13 €

1 5 Days 1010009thermoplastic Compoundthermoplastic Compound--2.5stranded3Corecontinous white number printyes-

3,978.06 €

1 5 Days 105009thermoplastic Compoundthermoplastic Compound--2.5stranded3Corecontinous white number printyes-

8,818.74 €

1 5 Days 1010009.8thermoplastic Compoundthermoplastic Compound--2.5stranded4Corecontinous white number printyes-

Loading...

Basic information

Sheath (outer coating) color Gray Rated voltage U(V) 500

Tech Support