Data & Computer Cables screened halogen free DATAFLAMM (LIHCH) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
52365/1000
52365/500
52366/1000
52367/1000
52367/500
52368/1000
52368/500
52369/1000
52369/500
52370/1000
52370/500
52371/500
52379/1000
52380/1000
52380/500
52381/1000
52381/500
52382/100
52382/1000
52382/500
52384/1000
52384/500
52385/1000
52385/500
52386/1000
52386/500
52387/500
52388/500
52390/1000
52390/500
52391/1000
52392/1000
52392/500
52396/1000
52396/500
52397/1000
52397/500
52398/100
52398/1000
52398/500
52399/1000
52399/500
52400/1000
52400/500
52402/1000
52402/500
52407/1000
52411/1000
52411/500
52412/1000
52412/500
52413/1000
52413/500
52414/1000
52414/500
52415/1000
52415/500
52416/1000
52416/500
52417/1000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Finished outer diameter
(mm)
Conductor Nominal cross-section Number of cores Cop
(kg / km)
Number of cores x nominal cross section
(mm2)
Weight approx.
(kg / km)

765.39 €

1 5 Days 1010003.70.14212.42 x 0.1421

382.69 €

1 5 Days 105003.70.14212.42 x 0.1421

924.70 €

1 5 Days 1010003.90.143143 x 0.1425

920.25 €

1 5 Days 1010004.10.14415.84 x 0.1426

460.12 €

1 5 Days 105004.10.14415.84 x 0.1426

1,103.74 €

1 5 Days 1010004.40.14519.55 x 0.1432

551.87 €

1 5 Days 105004.40.14519.55 x 0.1432

1,268.82 €

1 5 Days 1010004.70.14723.47 x 0.1439

634.41 €

1 5 Days 105004.70.14723.47 x 0.1439

2,013.57 €

1 5 Days 1010005.90.141028.410 x 0.1454

1,006.79 €

1 5 Days 105005.90.141028.410 x 0.1454

1,348.11 €

1 5 Days 1050060.141231.412 x 0.1469

7,390.22 €

1 5 Days 10100010.20.1440126.140 x 0.14170

892.17 €

1 5 Days 1010004.30.25214.62 x 0.2523

446.09 €

1 5 Days 105004.30.25214.62 x 0.2523

984.94 €

1 5 Days 1010004.50.253173 x 0.2528

492.47 €

1 5 Days 105004.50.253173 x 0.2528

109.68 €

1 5 Days 101004.80.25420.64 x 0.2534

1,096.86 €

1 5 Days 1010004.80.25420.64 x 0.2534

548.42 €

1 5 Days 105004.80.25420.64 x 0.2534

1,389.85 €

1 5 Days 1010005.20.25524.75 x 0.2542

694.93 €

1 5 Days 105005.20.25524.75 x 0.2542

1,562.00 €

1 5 Days 1010005.60.25731.27 x 0.2549

781.01 €

1 5 Days 105005.60.25731.27 x 0.2549

2,404.36 €

1 5 Days 1010007.20.251042.110 x 0.2581

1,202.17 €

1 5 Days 105007.20.251042.110 x 0.2581

1,367.17 €

1 5 Days 105007.30.251247.512 x 0.2588

2,069.35 €

1 5 Days 105007.90.251452.714 x 0.25100

4,287.78 €

1 5 Days 1010009.10.25187818 x 0.25126

2,143.90 €

1 5 Days 105009.10.25187818 x 0.25126

4,910.77 €

1 5 Days 1010009.50.252194.321 x 0.25144

6,282.58 €

1 5 Days 10100010.60.2525116.525 x 0.25164

3,141.29 €

1 5 Days 1050010.60.2525116.525 x 0.25164

979.18 €

1 5 Days 1010004.80.34216.92 x 0.3431

489.60 €

1 5 Days 105004.80.34216.92 x 0.3431

1,135.34 €

1 5 Days 1010005.10.34320.63 x 0.3438

567.67 €

1 5 Days 105005.10.34320.63 x 0.3438

134.21 €

1 5 Days 101005.50.34424.54 x 0.3447

1,342.07 €

1 5 Days 1010005.50.34424.54 x 0.3447

671.04 €

1 5 Days 105005.50.34424.54 x 0.3447

1,487.82 €

1 5 Days 10100060.345305 x 0.3458

743.91 €

1 5 Days 1050060.345305 x 0.3458

1,972.68 €

1 5 Days 1010006.40.34738.27 x 0.3476

986.34 €

1 5 Days 105006.40.34738.27 x 0.3476

3,373.67 €

1 5 Days 1010008.50.341269.412 x 0.34123

1,686.84 €

1 5 Days 105008.50.341269.412 x 0.34123

7,052.61 €

1 5 Days 10100012.20.3425142.225 x 0.34226

1,175.88 €

1 5 Days 1010005.10.52232 x 0.537

587.94 €

1 5 Days 105005.10.52232 x 0.537

1,458.82 €

1 5 Days 1010005.50.53303 x 0.546

729.42 €

1 5 Days 105005.50.53303 x 0.546

1,726.71 €

1 5 Days 1010005.90.5435.34 x 0.557

863.37 €

1 5 Days 105005.90.5435.34 x 0.557

2,327.94 €

1 5 Days 1010006.60.5552.55 x 0.577

1,163.96 €

1 5 Days 105006.60.5552.55 x 0.577

2,371.81 €

1 5 Days 1010007.10.5765.37 x 0.592

1,185.91 €

1 5 Days 105007.10.5765.37 x 0.592

4,187.21 €

1 5 Days 1010009.30.51088.710 x 0.5135

2,093.61 €

1 5 Days 105009.30.51088.710 x 0.5135

4,532.81 €

1 5 Days 1010009.40.51298.712 x 0.5148

Loading...

Basic information

Sheath (outer coating) color Gray Core insulation Polyethylen (PE) Sheath material Copolymer, thermoplastic
Conductor material Copper, blank Perm. External cable temperature during installation / handling + 5°C to +70°C Perm. External cable temperature after mounting without vibration -40°C to +70°C
Conductor class Kl.5 = stranded Stranding no Core identification Colour
Test voltage(V) 0,14 mm² = 800 V, >= 0,25 mm² = 1200 V coupling resistance max. 250 Ohm/km radiation resistance up to 100 Mrad
Screen over stranding element not available Screen over stranding Weave flame retardant according to EN 60332-1-2
Low smoke according to EN61034-2 yes

Tech Support