Heat & Cold resistant SILICONE / RUBBER UL CSA halogen free SIHF (Part Numbers)

Heat & Cold resistant  SILICONE / RUBBER UL CSA halogen free  SIHF

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23228/500

Part Number
23228/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Core insulation Coat Material Conductor Nominal cross-section Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor class Core identification protective conductor oil resistance

2,052.51 €

1 5 Days 10500410Silicone-RubberSilicone-Rubber1--fine wiredcoloredyesno

Loading...

  1. 1

Basic information

Sheath (outer coating) color Black Rated voltage U(kV) 0.5 Halogen-free according to EN 50267-2-3 no

This page is Heat & Cold resistant SILICONE / RUBBER UL CSA halogen free SIHF, part number 23228/500.
You can find the detail information about specifications and dimensions on part number 23228/500.

Variation of this product

Part Number
23215/500
23216/1000
23226/1000
23229/1000
23229/500
23231/1000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOverall Length
(m)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Core insulation Coat Material Conductor Nominal cross-section Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor class Core identification protective conductor oil resistance

1,403.05 €

1 5 Days 1050038.1Silicone-RubberSilicone-Rubber0.5--fine wiredcoloredyesno

3,236.10 €

1 5 Days 10100048.8Silicone-RubberSilicone-Rubber0.5--fine wiredcoloredyesno

2,789.74 €

1 5 Days 10100028.2Silicone-RubberSilicone-Rubber1--fine wiredcolorednono

4,967.46 €

1 5 Days 101000510.6Silicone-RubberSilicone-Rubber1--fine wiredcoloredyesno

2,483.73 €

1 5 Days 10500510.6Silicone-RubberSilicone-Rubber1--fine wiredcoloredyesno

6,089.05 €

1 5 Days 101000711.4Silicone-RubberSilicone-Rubber1--fine wiredcontinuous white number printyesno

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360