Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23216/1000
Part Number
|
---|
23216/1000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Core insulation | Coat Material | Conductor Nominal cross-section | Perm. External cable temperature during installation / handling | Perm. External cable temperature after mounting without vibration | Conductor class | Core identification | protective conductor | oil resistance | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,236.10 € | 1 | 5 Days | 10 | 1000 | 4 | 8.8 | Silicone-Rubber | Silicone-Rubber | 0.5 | - | - | fine wired | colored | yes | no |
Loading...
Sheath (outer coating) color | Black | Rated voltage U(kV) | 0.5 | Halogen-free according to EN 50267-2-3 | no |
---|
This page is Heat & Cold resistant SILICONE / RUBBER UL CSA halogen free SIHF, part number 23216/1000.
You can find the detail information about specifications and dimensions on part number 23216/1000.
Configure
Basic Attributes
Perm. External cable temperature during installation / handling
Perm. External cable temperature after mounting without vibration
Overall Length(m)
Number Of Cores(Core)
Finished outer diameter(mm)
Core insulation
Coat Material
Conductor Nominal cross-section
Conductor class
Core identification
protective conductor
oil resistance
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23214/500 |
23215/1000 |
23215/500 |
23226/1000 |
23226/500 |
23227/1000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Core insulation | Coat Material | Conductor Nominal cross-section | Perm. External cable temperature during installation / handling | Perm. External cable temperature after mounting without vibration | Conductor class | Core identification | protective conductor | oil resistance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,121.21 € | 1 | 5 Days | 10 | 500 | 2 | 7.7 | Rubber (Silicone) | Rubber (Silicone) | 0.5 | -60°C to +180°C | -60°C to +180°C | Kl.5 = fine wired | Colour | no | - | |||
2,806.10 € | 1 | 5 Days | 10 | 1000 | 3 | 8.1 | Silicone-Rubber | Silicone-Rubber | 0.5 | - | - | fine wired | colored | yes | no | |||
1,403.05 € | 1 | 5 Days | 10 | 500 | 3 | 8.1 | Silicone-Rubber | Silicone-Rubber | 0.5 | - | - | fine wired | colored | yes | no | |||
2,789.74 € | 1 | 5 Days | 10 | 1000 | 2 | 8.2 | Silicone-Rubber | Silicone-Rubber | 1 | - | - | fine wired | colored | no | no | |||
1,394.86 € | 1 | 5 Days | 10 | 500 | 2 | 8.2 | Silicone-Rubber | Silicone-Rubber | 1 | - | - | fine wired | colored | no | no | |||
3,394.13 € | 1 | 5 Days | 10 | 1000 | 3 | 9 | Silicone-Rubber | Silicone-Rubber | 1 | - | - | fine wired | colored | yes | no |