AD-1683 Static Eliminator (Part Numbers)

AD-1683 Static Eliminator
Can be easily and safely installed because they require no high-voltage wiring.
Being of a DC type, this static eliminator has a remarkable ability for generating ions and can be used for
elimination of static charges from quickly running or highly electrified workpieces.
Little or no reverse charge is induced by irradiated ions because of its excellent ion polarity balance.
Achieves static elimination with a high degree of efficiency regardless of the polarity or the potential of the charged object.
Suited for static elimination in narrow and remote places because of its lengthy ion irradiation distance.
Produces only a little amount of ozone thanks to its high ion generation efficiency.
A current limiting circuit is incorporated in the ion generating electrode to reduce the possibility of electric shock
Being of a DC type, this static eliminator, unlike PULSE-DC, involves no swing in surface potential of the charged object.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AD-1683

Part Number
AD-1683
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

1,187.00 €

1 5 Days 10

Loading...

  1. 1

This page is AD-1683 Static Eliminator, part number AD-1683.
You can find the detail information about specifications and dimensions on part number AD-1683.

Tech Support