Control Cable PVC JB 750 yellow (Part Numbers)

Control Cable PVC JB 750 yellow

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10334/100
10334/1000
10334/500
10336/1000
10336/500
10337/1000
10337/500
10339/1000
10339/500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOverall Length
(m)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Conductor Nominal cross-section Perm. External cable temperature during installation / handling Perm. External cable temperature after mounting without vibration Conductor class Stranding oil resistance

265.40 €

1 5 Days 1010037.81.5-15°C to +80°C-40°C to +80°CKl.5 = fine wired--

2,654.02 €

1 5 Days 10100037.81.5-15°C to +80°C-40°C to +80°CKl.5 = fine wired--

1,327.02 €

1 5 Days 1050037.81.5-15°C to +80°C-40°C to +80°CKl.5 = fine wired--

4,502.88 €

1 5 Days 10100059.61.5--fine wiredCoreno

2,251.44 €

1 5 Days 1050059.61.5--fine wiredCoreno

4,269.38 €

1 5 Days 10100039.32.5--fine wiredCoreno

2,134.68 €

1 5 Days 1050039.32.5--fine wiredCoreno

6,901.46 €

1 5 Days 101000511.42.5--fine wiredCoreno

3,450.73 €

1 5 Days 10500511.42.5--fine wiredCoreno

Loading...

  1. 1

Basic information

Sheath (outer coating) color Yellow Core insulation PVC Coat Material PVC
Rated voltage U(kV) 0.75 Core identification Colour protective conductor yes
Halogen-free according to EN 50267-2-3 no

Tech Support