CC cord clips (Part Numbers)

CC cord clips

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· The special support is designed for the quick insertion and removal of one or more cables without compromising the cable insulation
· Special mounting preparations are no longer necessary

Application
· Excellent for laying several cables in parallel
· Fastening elements for cables and conductors
· Suitable for cables up to an outer diameter of 14,5 mm
· Nylon dual-adhesive clips

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
61723810
61723820
61723840
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSDiameter

0.67 €

100 Available 5 Days 105

0.75 €

100 Available 5 Days 1010

1.77 €

100 Available 5 Days 1015

Loading...

  1. 1

Basic information

Halogen free True Material Polyamide Model Single shape
Surface treatment Untreated Type of fastening Stick

Tech Support