EPIC® H-A 10 TBFH-LB (Part Numbers)

EPIC® H-A 10 TBFH-LB

Click on this image to zoom in.

Click on this image to zoom in.

  • EPIC® H-A 10 TBFH-LB
  • EPIC® H-A 10 TBFH-LB
  • Volume Discount
The space-saving design of the metal housing is ideal for use in rectangular connectors in applications with restricted available space.These connectors are attractive because of their compact housing.More interior space for wiringProtection rating UL50E tested

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
70450400
79450400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

32.75 €

5 Available 30 Days 10

31.98 €

5 Available 30 Days 10

Loading...

  1. 1

Basic information

Degree of protection (IP), mounted IP65 Height 62 Length 63
Width 29,5 Operation temperature 125 Inflammability class of insulation material acc. with UL94 HB
Housing coating With powder coating Locking mechanism Single locking lever Position cable feed Other
Position of the shackle Base unit Material housing Aluminium Type of housing Coupling housing
Corrosion resistant True EMC-version False UV resistant True
With cable screw gland False With hinged lid False With interlocking device True

Tech Support