EPIC® H-B 16 SGRH-LB (Part Numbers)

EPIC® H-B 16 SGRH-LB
  • Volume Discount
The robust low base housing is ideal for use in the plastics industry and consists of 2 cable entries and a single lever. Housing design H-B. The industry standard. Single Lever version for quick locking and simple unlocking with lifting aid
More interior space for wiring
Protection rating UL50E tested

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
70110200
70110400
79110200
79110400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

23.90 €

5 Available 10 Days 10

23.90 €

5 Available Quote 10

27.38 €

5 Available Quote 10

24.25 €

5 Available Quote 10

Loading...

  1. 1

Basic information

Degree of protection (IP), mounted IP65 Height 84 Length 93,3
Width 43 Operation temperature 125 Inflammability class of insulation material acc. with UL94 HB
Housing coating With powder coating Locking mechanism Single locking lever Position cable feed Sideways
Position of the shackle Base unit Material housing Aluminium Type of housing Socket case
Corrosion resistant True EMC-version False UV resistant True
With cable screw gland False With hinged lid False With interlocking device True

Tech Support