EPIC® H-B 16 SGRL (Part Numbers)

EPIC® H-B 16 SGRL

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· The housing standard Wide choice for all applications

Application
· Light & sound technology
· Plant engineering
· Plastics industry

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10075000
19075000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

19.07 €

5 Available 5 Days 10

17.78 €

5 Available 8 Days 10

Loading...

  1. 1

Basic information

Degree of protection (IP), mounted IP65 Height 64 Length 93,3
Width 43 Operation temperature 125 Inflammability class of insulation material acc. with UL94 HB
Housing coating With powder coating Locking mechanism Double locking levers Position cable feed Two-sided
Position of the shackle Base unit Material housing Aluminium Type of housing Socket case
Corrosion resistant True EMC-version False UV resistant True
With cable screw gland False With hinged lid False With interlocking device True

Tech Support