EPIC® H-BVE 6 (Part Numbers)

EPIC® H-BVE 6

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· With the relevant wiring, the lagging switch contacts interrupt the power supply before the working contacts are separated
· These high-voltage inserts are additionally equipped with 2 switching contacts

Application
· Mechanical engineering
· Plant engineering

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10239010
10239110
10240010
10240110
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSContact type With wire protection

10.13 €

5 Available 5 Days 10PinTrue

9.98 €

5 Available 8 Days 10PinFalse

9.48 €

5 Available 5 Days 10BusTrue

9.47 €

5 Available 5 Days 10BusFalse

Loading...

  1. 1

Basic information

Rated current In(A) 16 Rated voltage(V) 630 Diameter plug-in contact 2,5
Ambient temperature 125 Connectable conductor cross section 2.5 Number of poles 8
Over voltage category III Pollution degree 3 Rated surge voltage 6
Inflammability class of insulation material acc. with UL94 V0 Material connector of connector insert Thermoplastic Material contact Brass
Material of contact insert Plastic Material of contact surface Silver Contact insert without contacts False
Modular version True With protective conductor True

Tech Support