EPIC® MC Module Pneumatic 1pole (Part Numbers)

EPIC® MC Module Pneumatic 1pole
  • Volume Discount
The pneumatic module with valve is suitable for 2.5 and 4 mm hoses and has one brass contact. It is suitable for use in printing presses.The mixed assembly guarantees high flexibility. For applications in mechanical and plant engineering, for printing machines and slide-in technology.Pneumatic modules with valve for 2.5 und 4mm tubings

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
44424004
44424005
44424006
44424007
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

31.22 €

10 Available 5 Days 10

34.85 €

10 Available 5 Days 10

38.90 €

10 Available Quote 10

45.88 €

10 Available Quote 10

Loading...

  1. 1

Basic information

Length 34 Width 11,4 Number of plug-in contact inserts 1
Number of plug-in contacts 1 Pollution degree 3 Housing coating Uncoated
Polarization Housing shape Mounting method Inserted Material housing Plastic
With protective conductor False

Tech Support