EPIC® MC module: HC4+PE (Part Numbers)

EPIC® MC module: HC4+PE

Click on this image to zoom in.

Click on this image to zoom in.

  • EPIC® MC module: HC4+PE
  • EPIC® MC module: HC4+PE
  • Volume Discount
The high-voltage signal and power module combine a greater number of functions, which ensures a high level of flexibility. It can be used, for example, in robotics.The mixed assembly guarantees high flexibility. For applications in mechanical and plant engineering, for printing machines and slide-in technology.Suitable for processing with contacts on reelfor automated production with crimping machine

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10383200
10383300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

3.10 €

10 Available 5 Days 10

3.57 €

10 Available 5 Days 10

Loading...

  1. 1

Basic information

Rated voltage(V) 1000 Length 34 Width 11,4
Number of plug-in contact inserts 1 Number of plug-in contacts 4 Pollution degree 3
Housing coating Uncoated Polarization Housing shape Mounting method Inserted
Material housing Plastic With protective conductor True

Tech Support