EPIC® POWER LS1 D6 (Part Numbers)

EPIC® POWER LS1 D6

Click on this image to zoom in.

Click on this image to zoom in.

  • Promotional pricing ends 30/11/2024
  • Volume Discount
Benefits
· EMC-optimised design
· High power at smallest installation space, Optimal solution for electric motors
· Safety use in field environment by high protection class

Application
· Plant engineering
· Servo drives and servo assemblies

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
44420088
44420089
44420090
44420091
73000000
73000001
73000002
73000003
73000004
73000005
73000006
73000007
76123000
76123510
76124000
76124510
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNumber of plug-in contacts

19.18 €

20 Available 8 Days 107

31.85 €

5 Available 5 Days 107

19.03 €

20 Available 74 Days 105

34.22 €

5 Available 10 Days 105

28.65 €

5 Available 8 Days 107

28.52 €

19.96 €

5 Available Same day

Stock

107

17.72 €

20 Available 78 Days 107

17.93 €

20 Available 5 Days 107

30.47 €

5 Available 8 Days 105

30.62 €

5 Available 5 Days 105

17.90 €

20 Available 8 Days 105

17.88 €

20 Available 5 Days 105

30.67 €

5 Available 5 Days 105

18.60 €

20 Available 5 Days 105

28.42 €

5 Available 5 Days 107

18.40 €

20 Available 8 Days 107

Loading...

  1. 1

Basic information

Rated current In(A) 26 Rated voltage(V) 630 Connection type Crimp connection
Degree of protection (IP), mounted IP68 Type of housing Straight Diameter connector 28
Thread size M 23 Ambient temperature 125 Operation temperature 125
Pollution degree 3 Connectable conductor cross section 2.5 Material housing Zinc
Material of contact surface Gold Material insulation body Thermoplastic Material contact Brass
With protective conductor True Contact type Bus Locking mechanism Gland nut
With interlocking device True

Tech Support