EPIC® POWER LS3 A1 (Part Numbers)

EPIC® POWER LS3 A1
  • Volume Discount
EPIC® LS3 panel base for male contactsCircular connectors for servomotors and power supplyRobust power supply connector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
44429352
44429353
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNumber of plug-in contacts

186.82 €

1 Available Quote 105

201.38 €

1 Available Quote 107

Loading...

  1. 1

Basic information

Rated current In(A) 150 Rated voltage(V) 630 Connection type Crimp connection
Degree of protection (IP), mounted IP67 Type of housing Straight Thread size M 58
Ambient temperature 120 Operation temperature 120 Pollution degree 3
Connectable conductor cross section 50 Material housing Aluminium Material of contact surface Gold
Material insulation body Thermoplastic Material contact Brass With protective conductor True
Contact type Pin Locking mechanism Gland nut With interlocking device True

Tech Support